PISTON-AIR, CS/CTF
405835-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.016 |
| Product height mm | | 127.406 |
| Product length in | | 5.016 |
| Product length mm | | 127.406 |
| Product width in | | 0.938 |
| Product width mm | | 23.825 |
| Sub brand | AIRFLEX | Airflex |