Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
405835-05
PISTON ASSY-AIR, 24CTF500
405835-05
Where to buy
Export PDF
Tools
Add to comparison
405835-05
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.016
Product height mm
152.806
Product length in
6.016
Product length mm
152.806
Product width in
0.938
Product width mm
23.825
Sub brand
AIRFLEX
Airflex