Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 5.016 | |
| Product height mm | 127.406 | |
| Product length in | 5.016 | |
| Product length mm | 127.406 | |
| Product Material | BUNA-N | Buna-N |
| Product width in | 0.938 | |
| Product width mm | 23.825 | |
| Sub brand | AIRFLEX | Airflex |
