Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Component height in mm | N/A | |
| Is this a Dx part | NO | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | 5X20MM | |
| Product height in | 9.000 | |
| Product height mm | 228.600 | |
| Product length in | 9.000 | |
| Product length mm | 228.600 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 2.500 | |
| Product width mm | 63.5 | |
| Rated, Current | 8 | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | FUSE | FUSE |
| Schematic symbol name | N/A | |
| Sub brand | AIRFLEX | Airflex |
| TYPE | FUSE SLO-BLO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |