18CTF600 AIR CYL END CAP
407698ND
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product Material | Semi Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |