24CTF500 TRUNNION ASSEMB
408055
Tools408055 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Trunnion Assembly |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 26.750 |
| Product width mm | 679.450 |
| Sub brand | Airflex |