24CTF500 END CAP
408060
Tools408060 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.500 |
| Product height mm | 190.500 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product Material | Semi Steel |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |