Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | INTEGRAL DRUM CASTING | Integral Drum Casting |
| Product height in | 9.380 | |
| Product height mm | 238.252 | |
| Product length in | 9.380 | |
| Product length mm | 238.252 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Sub brand | AIRFLEX | Airflex |