9CS200 INTEGRAL DRUM
408423
Tools408423 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product Material | Ductile Iron |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |