Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Brake Shoe Casting |
| Product height in | 9.180 |
| Product height mm | 233.172 |
| Product length in | 4.940 |
| Product length mm | 125.476 |
| Product Material | Ductile Iron |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Sub brand | Airflex |