CYLINDER-BRAKE, 15/18CS
409836
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.250 |
| Product height mm | | 158.750 |
| Product length in | | 6.000 |
| Product length mm | | 152.400 |
| Product width in | | 4.880 |
| Product width mm | | 123.952 |
| Sub brand | AIRFLEX | Airflex |