Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 4.050 |
| Product height mm | 102.870 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product Material | Gray Cast Iron |
| Product width in | 2.190 |
| Product width mm | 55.626 |
| Sub brand | Airflex |