6CS200 REAC PIN
410794-07
Tools410794-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product Material | Carbon Steel |
| Product width in | 7.500 |
| Product width mm | 190.5 |
| Sub brand | Airflex |