18CS300 REAC PIN
410794-20
Tools410794-20 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Carbon Steel |
| Product width in | 7.750 |
| Product width mm | 196.85 |
| Sub brand | Airflex |