Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 24.000 | |
| Product length mm | 609.600 | |
| Product Material | STEEL | Steel |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Sub brand | AIRFLEX | Airflex |
