Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
412810
TRUNNION S/A-BRAKE, 12CTE237
412810
Where to buy
Export PDF
Tools
Add to comparison
412810
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.030
Product height mm
102.362
Product length in
19.000
Product length mm
482.600
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex