Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.245 |
| Product height mm | | 133.223 |
| Product length in | | 5.245 |
| Product length mm | | 133.223 |
| Product width in | | 0.688 |
| Product width mm | | 17.475 |
| Sub brand | AIRFLEX | Airflex |