4CS COMB BR SHOE W/CYL E
412957
Tools412957 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product Material | Ductile Iron |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Sub brand | Airflex |