BRAKE SHOE, 18CS300
412967
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 28.380 |
| Product height mm | | 720.852 |
| Product length in | | 11.250 |
| Product length mm | | 285.750 |
| Product width in | | 3.000 |
| Product width mm | | 76.200 |
| Sub brand | AIRFLEX | Airflex |