24CTF500 SPRING SHIELD
413363
Tools413363 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Carbon Steel |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Sub brand | Airflex |