24CTE AIR CYL END CAP
413365
Tools413365 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.245 |
| Product height mm | 158.623 |
| Product length in | 6.245 |
| Product length mm | 158.623 |
| Product Material | Gray Cast Iron |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Sub brand | Airflex |