6CSA CLEVIS HYD
413955-04
Tools413955-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 12.500 |
| Product length mm | 317.500 |
| Product Material | Gray Cast Iron |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |