6CSA CLEVIS WLDMT
413995-03
Tools413995-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 13.880 |
| Product length mm | 352.552 |
| Product Material | Carbon Steel |
| Product width in | 2.032 |
| Product width mm | 51.613 |
| Sub brand | Airflex |