Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415162-02
FRICTION BLOCK ASSY-BRAKE, 12CTE237
415162-02
Where to buy
Export PDF
Tools
Add to comparison
415162-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.313
Product height mm
7.950
Product length in
9.750
Product length mm
247.650
Product width in
2.380
Product width mm
60.452
Sub brand
AIRFLEX
Airflex