Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415186
FRICTION BLOCK ASSY-BRAKE, 18CTE300
415186
Where to buy
Export PDF
Tools
Add to comparison
415186
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.390
Product height mm
9.906
Product length in
10.212
Product length mm
259.385
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex