Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Block Assembly |
| Product height in | 0.313 |
| Product height mm | 7.950 |
| Product length in | 10.420 |
| Product length mm | 264.668 |
| Product Material | Carbon Steel |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |