Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415196-02
FRICTION BLOCK-BRAKE, 12CTE400
415196-02
Where to buy
Export PDF
Tools
Add to comparison
415196-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.203
Product height mm
5.156
Product length in
15.930
Product length mm
404.622
Product width in
4.000
Product width mm
101.600
Sub brand
AIRFLEX
Airflex