Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.240 |
| Product height mm | | 133.096 |
| Product length in | | 5.240 |
| Product length mm | | 133.096 |
| Product width in | | 0.680 |
| Product width mm | | 17.272 |
| Sub brand | AIRFLEX | Airflex |