Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.453 |
| Product height mm | | 11.506 |
| Product length in | | 14.622 |
| Product length mm | | 371.399 |
| Product width in | | 5.000 |
| Product width mm | | 127.000 |
| Sub brand | AIRFLEX | Airflex |