Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415893
FRICTION BLOCK ASSY-BRAKE, 24CTE500
415893
Where to buy
Export PDF
Tools
Add to comparison
415893
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.515
Product height mm
13.081
Product length in
23.843
Product length mm
605.612
Product width in
5.000
Product width mm
127.000
Sub brand
AIRFLEX
Airflex