Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415929
FRICTION BLOCK-BRAKE, 9CSA200
415929
Where to buy
Export PDF
Tools
Add to comparison
415929
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.313
Product height mm
7.950
Product length in
8.500
Product length mm
215.900
Product width in
2.000
Product width mm
50.800
Sub brand
AIRFLEX
Airflex