Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415935
FRICTION SHOE ASSY, 15CS300
415935
Where to buy
Export PDF
Tools
Add to comparison
415935
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.375
Product height mm
9.525
Product length in
13.797
Product length mm
350.444
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex