Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
502339-03
24CTF INTEG DR CSTG 376Nr
502339-03
Where to buy
Export PDF
Tools
Add to comparison
502339-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.330
Product height mm
617.982
Product length in
24.330
Product length mm
617.982
Product width in
8.810
Product width mm
223.774
Sub brand
AIRFLEX
Airflex