Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 27.305 | |
| Product height mm | 693.547 | |
| Product length in | 10.687 | |
| Product length mm | 271.450 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 6.000 | |
| Product width mm | 152.4 | |
| Sub brand | AIRFLEX | Airflex |