BRAKE SHOE, 6CSA
510959
Tools510959 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.120 |
| Product height mm | 384.048 |
| Product length in | 6.440 |
| Product length mm | 163.576 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Sub brand | Airflex |