6CSA BR SHOE
510984
Tools510984 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.125 |
| Product height mm | 333.375 |
| Product length in | 5.685 |
| Product length mm | 144.399 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Sub brand | Airflex |