Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Brake Shoe Casting |
| Product height in | 18.060 |
| Product height mm | 458.724 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product Material | Ductile Iron |
| Product width in | 2.060 |
| Product width mm | 52.324 |
| Sub brand | Airflex |