Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BRAKE SHOE CASTING | Brake Shoe Casting |
| Product height in | 20.000 | |
| Product height mm | 508.000 | |
| Product length in | 9.540 | |
| Product length mm | 242.316 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 5.000 | |
| Product width mm | 127 | |
| S90P AUXMTG FOR SERVICE | NN | NN |
| S90P CHARGING FOR SERVICE | E | E |
| S90P CHRPRESS FOR SERVICE | 20 | 20 |
| S90P CNTRORF FOR SERVICE | GB | |
| S90P CONTROL FOR SERVICE | DD | |
| S90P DISPLIM FOR SERVICE | 3 | 3 |
| S90P ENDCAP FOR SERVICE | 80 | 80 |
| S90P FILTRATION FOR SERVICE | P | P |
| S90P HPPORTA FOR SERVICE | 20 | 20 |
| S90P HPPORTB FOR SERVICE | 20 | 20 |
| S90P PRESSREG FOR SERVICE | 1 | 1 |
| S90P PRODUCT FOR SERVICE | 90L130 | G004:see MMC |
| S90P SHAFT FOR SERVICE | G1 | |
| S90P SHF FOR SERVICE | FAP | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |