12CSA COMB BR SHOE
510996
Tools510996 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 9.540 |
| Product length mm | 242.316 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Sub brand | Airflex |