Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BRAKE SHOE CASTING | Brake Shoe Casting |
| Product height in | 40.420 | |
| Product height mm | 1026.668 | |
| Product length in | 16.170 | |
| Product length mm | 410.718 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 5.500 | |
| Product width mm | 139.700 | |
| Sub brand | AIRFLEX | Airflex |