Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 34.315 | |
| Product height mm | 871.601 | |
| Product length in | 12.630 | |
| Product length mm | 320.802 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 3.000 | |
| Product width mm | 76.2 | |
| Sub brand | AIRFLEX | Airflex |
