Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Brake Shoe Casting |
| Product height in | 23.660 |
| Product height mm | 600.964 |
| Product length in | 9.530 |
| Product length mm | 242.062 |
| Product Material | Ductile Iron |
| Product width in | 2.640 |
| Product width mm | 67.056 |
| Sub brand | Airflex |