Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 24.130 | |
| Product height mm | 612.902 | |
| Product length in | 10.000 | |
| Product length mm | 254.000 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 2.375 | |
| Product width mm | 60.325 | |
| Sub brand | AIRFLEX | Airflex |
