O RING
104166-040
Tools104166-040 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 2.940 |
| Product height mm | 74.676 |
| Product length in | 0.080 |
| Product length mm | 2.032 |
| Product width in | 2.940 |
| Product width mm | 74.676 |