ROLL PIN
16026-436
Tools16026-436 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.131 |
| Product height mm | 3.327 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Carbon steel |
| Product width in | 0.131 |
| Product width mm | 3.327 |
| Sub brand | Char-Lynn |