Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Counter balance valve |
| Product height in | 3.970 |
| Product height mm | 100.838 |
| Product length in | 9.680 |
| Product length mm | 245.872 |
| Product width in | 3.970 |
| Product width mm | 100.838 |
| Sub brand | Dowmax |