C100YX-A
C100YX-A
ToolsC100YX-A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Counter balance valve |
| Product height in | 3.890 |
| Product height mm | 98.806 |
| Product length in | 9.520 |
| Product length mm | 241.808 |
| Product width in | 3.890 |
| Product width mm | 98.806 |
| Sub brand | Dowmax |