Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Counter balance valve |
| Product height in | 5.510 |
| Product height mm | 139.954 |
| Product length in | 15.400 |
| Product length mm | 391.160 |
| Product width in | 5.510 |
| Product width mm | 139.954 |
| Sub brand | Dowmax |