Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 8.4400 |
| Item type | O-Ring |
| Outside diameter IN | 8.6840 |
| Product height in | 8.684 |
| Product height mm | 220.574 |
| Product length in | 0.122 |
| Product length mm | 3.099 |
| Product width in | 8.684 |
| Product width mm | 220.574 |
| Thickness IN | 0.1220 |
