MK600_PISTON_SPRING
DB0072A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston Spring |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 0.960 |
| Product width mm | 24.384 |
| Sub brand | Dowmax |